Page 3 - Böllhoff Group annual report 2017
P. 3

Key figures

























          Sales



                                             2016              2017      Deviation
                                         €1,000   %       €1,000   %        %
          Böllhoff Group consolidated    574,718 100.0    620,184 100.0     7.9

          Sales by region
          Germany                        293,292  51.0    298,099  48.1     1.6
          Europe without Germany         183,349  31.9    198,544  32.0     8.3

          Americas                        56,512  9.8      72,492  11.7    28.3
          Asia                            41,565  7.3      51,049   8.2    22.8

          Sales by customer group
          Automotive                     333,288  58.0    368,400  59.4    10.5
          General Industry               233,649  40.7    244,038  39.4     4.4
          Aerospace                        7,781  1.3       7,746   1.2     -0.4






          Employees



                                             2016              2017      Deviation
                                          FTE  7)  %       FTE  7)  %       %
          Böllhoff Group                  2,601  100.0     2,792  100.0     7.3
          Germany                         1,153  44.3      1,233   44.1     6.9

          Europe without Germany           867   33.3       915    32.8     5.5
          Americas                         346   13.3       379    13.6     9.5
          Asia                             235    9.1       265     9.5    12.8
   1   2   3   4   5   6   7   8