Page 2 - Böllhoff Group annual report 2017
P. 2

Böllhoff at a glance













          Key figures



                                                                                        Deviation
                                   2014          2015         2016          2017  1)    2017/2016
                                   €1,000       €1,000        €1,000       €1,000          %
          Consolidated sales  2)  486,420       516,807      574,718       620,184         7.9

          Investments  3)          31,822        37,358       35,211        43,183        22.6
          Depreciation  4)         16,701        16,932       21,377        23,556        10.2
          Balance sheet total     356,713       411,736      458,636       487,101         6.2





                                                                                        Deviation
                                   2014          2015         2016          2017 1)     2017/2016
                                    %             %            %             %           % points
          Working Capital  5)      34.3          36.9         34.4          33.5           -0.9
          Equity ratio             50.8          49.4         53.3          56.0           2.7

          Investment ratio  6)     31.0          29.1         24.7          27.2           2.5





                                                                                        Deviation
                                   2014          2015         2016          2017        2017/2016
                                   FTE  7)       FTE  7)      FTE  7)       FTE  7)       FTE  7)
          Employees                2,354         2,445        2,601         2,792          191















          1) Based on audited individual financial statements
          2) Before sales deductions
          3) Not including financial investments
          4) Depreciation of intangible fixed assets and tangible assets without extraordinary depreciation
          5) Ratio of working capital to sales; working capital includes stock plus trade receivables less trade liabilities
          6) Ratio of investments to sales (without financial assets)
          7) Average number of staff in full-time employment including contract workers
   1   2   3   4   5   6   7